2100GLK-801

Cam Lock - 2100GLK-801

MSRP:
$46.10 USD
(No reviews yet) Write a Review
Image coming soon
2100GLK-801

Cam Lock - 2100GLK-801

MSRP:
$46.10 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • For swinging glass doors with glass 5/32" to 1/4" (4-6 mm) thick
  • Requires ø23/32" (18.1 mm) bore for installation
  • Non-handed, swinging cam can be mounted to swing left or right
  • Key acts as a knob and can only be removed when locked
  • 12 key changes are available
  • please specify keyed alike or differently when ordering.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
20.8
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
81
Height of Item (in)
3.25
Width of Item (mm)
58.5
Width of Item (in)
2.3125
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
4
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products