2100-30

Cabinet Lock - 2100-30

MSRP:
$0.00 USD
(No reviews yet) Write a Review
2100-30

Cabinet Lock - 2100-30

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Brass cylinder lock
  • Cylinder rotates for either drawer or cabinet door application
  • Cylinder Diameter: 18 mm (11/16")
  • 12 key changes available
  • Please specify keyed alike or differently when ordering
  • Master key NOT available
  • Keys can be shared with other 2100 series locks.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
45
Width of Item (in)
1.8125
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products