Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
56
Width of Item (in)
2.25
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
3
Holes
0
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files