Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
124
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.512
Height of Item (mm)
65
Height of Item (in)
2.559
Width of Item (mm)
56
Width of Item (in)
2.205
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
3
Holes
5
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #9 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files