LSS-Z-A65

Butt Hinge, 304 Stainless Steel, No Screw Holes, Reverse Assembly, 55Lbs/Pair - LSS-Z-A65

MSRP:
$18.50 USD
(No reviews yet) Write a Review
LSS-Z-A65

Butt Hinge, 304 Stainless Steel, No Screw Holes, Reverse Assembly, 55Lbs/Pair - LSS-Z-A65

MSRP:
$18.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    304 Stainless Steel
    Finish
    Satin
    Weight of Item (g)
    125
    Length or Depth of Item when closed (mm)
    13
    Length or Depth of Item when closed (in)
    0.5625
    Height of Item (mm)
    65
    Height of Item (in)
    2.5625
    Width of Item (mm)
    56
    Width of Item (in)
    2.25
    Load Capacity (kg/pr)
    25
    Load Capacity (lbs/pr)
    55
    Self-Closing
    N
    Detent
    N
    Ball Bearing
    N
    Knuckles
    3
    Holes
    0
    Max. Opening Angle (?)
    180
    Max. Opening Angle (degree)
    180
    All-Stainless Steel
    Y
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Butt Hinge, 304 Stainless Steel, With Screw Holes, Reverse Assembly, 55Lbs/Pair  - LSS-Z-N65

    $18.50
    Butt Hinge, 304 Stainless Steel, No Screw Holes, Standard Assembly, 55Lbs/Pair  - LSS-H-A65

    $18.50
    Butt Hinge, 304 Stainless Steel, With Screw Holes, Standard Assembly, 55Lbs/Pair  - LSS-H-N65

    $16.80
    304 Stainless Steel Butt Hinge - SYR140

    $29.10
    Weld On Butt Hinge, 304 Stainless Steel  - FHS-100

    $115.50