Product Description
Product Specifications
Material
Stainless Steel(SUS430)
Finish
Black
Weight of Item (g)
77.36
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.063
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
54
Width of Item (in)
2.126
Retaining Force (kg)
Retaining Force (lbs)
For Horizontal Installation
Are Fasteners Required
Y
Fasteners Type
M4×12 Hexagon Socket Head Cap Screw: 2 pcs,AS Nut AS-8M4: 2 pcs
Is RoHS Compliant
Are Fasteners Included
Y