Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
194
Length or Depth of Item when closed (in)
7.6875
Length or Depth of Item when open (mm)
194
Length or Depth of Item when open (in)
7.6875
Height of Item (mm)
57
Height of Item (in)
2.25
Width of Item (mm)
16
Width of Item (in)
0.6875
Max. Shelf Depth (mm)
200
Max. Shelf Depth (in)
7.875
Min. Shelf Depth (mm)
0
Min. Shelf Depth (in)
0
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files