Sugatsune Canada @ ADM Toronto 2025

Posted On Oct 8th 2025

Sugatsune Canada @ ADM Toronto 2025

ADM Toronto 2025 – October 21–23
Toronto Congress Centre | Booth #810

Sugatsune Canada is excited to return to ADM Toronto 2025, where we’ll once again connect with engineers, product designers, and manufacturers driving innovation in industrial design and manufacturing.

At Booth #810, explore our range of precision-engineered hardware solutions developed to meet the demanding requirements of industrial environments—combining functionality, reliability, and design efficiency.

Our industrial lineup includes:

  • Hinges – engineered for strength, smooth operation, and long service life
  • Torque dampers & torque hinges – for controlled motion, positioning, and soft-closing functionality
  • Lid supports – providing lift-assist and hold-open features for ergonomic access
  • Panel mounting solutions – enabling precise, secure, and removable panel installations
  • Handles & knobs – durable, ergonomic components for equipment and enclosures
  • Hooks – robust and space-efficient storage and organization solutions
  • Catches & latches – for secure and reliable closure mechanisms
  • Drawer slides & linear slides – designed for smooth, high-load movement in demanding applications
  • Brackets – for strong, versatile support and assembly options
  • Locks – providing safety and access control across machinery and equipment
  • Enclosures & components – engineered to integrate seamlessly with industrial systems

Sugatsune’s hardware is trusted across industries such as automation, equipment manufacturing, food packaging, marine, RV and specialty vehicles, and other sectors where precision, durability, and efficiency are essential.

Visit us at ADM Toronto 2025 – Booth #810 to discover how our innovative hardware solutions can help you optimize equipment design, streamline assembly, and enhance product performance.

We look forward to connecting with you and supporting your next industrial innovation.

Below you will see some of our products. If you have any questions, please feel free to contact us at support@sugatsune.ca.

MLGX- MULTI-ROLLER LINEAR GUIDE

  •  The innovative "Dual-X" design:
    - Smoothly facilitates up to 27 lbs. (120 N) even if the load is applied vertically or horizontally.
    - Maintains its smooth and consistent movement even when a moment load occurs.
    - Can be used with a motor drive.
    - Has a system life of 100 km & passed 500,000 cycle test.
  • The guide block is preloaded to significantly reduce rattling.
  • Multiple guide blocks can be used with a guide rail (rails and blocks ordered separately).

Multi Roller Linear Guide MLGX25

Applications:

Ideal for automated machinery, medical, analysis, or food equipment and kiosks.

How to Install Sugatsune MLGX-25!

Lift Assist Hinges HG-PA series

Sugatsune designs lift-assist hinges engineered to open and close heavy lids with minimal effort. These hinges feature adjustable spring tension for precise control.

POWER ASSIST HINGE(HG-PA182-9)

This power assist hinge makes opening lids and doors effortless.
It’s surface-mounted to save space inside your application and includes a soft-closing function to prevent slamming.
Torque is adjustable (±11%), making it a great choice for medical and machine equipment.

POWER ASSIST HINGE(HG-PA210-9)
This power assist hinge is designed to reduce the effort needed to open lids or doors.                    It features an internal under-mounted design for a clean look and space efficiency. The hinge includes a soft-closing function and torque adjustment of ±11% for smooth and controlled operation. Additionally, it offers two optional opening angles of 55° or 80°, providing flexibility for various applications.

See the details that make the difference!

The 152 FT Push Lock Fastener, features a flush locking design that prevents accidental unlocking, and only a pointed object can be used to unlock the lock. In this way, the locking piece stays in the panel even when the panel is unlocked. 152 FT Push Lock Fastener is made of Stainless Steel, suitable for corrosive environments.

Once the push lock is in place, installation or removal of a panel will be quick and easy. All of this, combined with their simple operation and reliability, makes them the best choice for a wide variety of applications, especially in the automation, electronics, and furniture manufacturing industries.

Push and Don`t Screw

Share This Post