Not All Doors Swing Alike with Sugatsune’s LIN-X1000 Lateral Opening Door System
Posted On May 14th 2019
Posted On May 14th 2019
Posted On May 14th 2019
May 15th, 2019 – Carson, Calif.: Highlight your craftsmanship and transform your ordinary door opening motion into an elegant experience with the award-winning LIN-X1000 lateral opening door hinge set. Sugatsune America’s halo product features a unique, space-saving system designed to move larger doors up to 200 pounds with minimal effort.
The LIN-X series, including the LIN-X450, LIN-X600, LIN-X800 and LIN-X1000 is a unique opening solution for architects, designers, and custom-home builders in residential or commercial applications including but not limited to custom home closets, pantries, or any type of hidden room. Available in a sleek matte black or white finish, this hinge system will be sure to create a one-of-a-kind experience in your application setting.
For a full hardware experience with the LIN-X1000 and for more information on this lateral opening door hinge system, check out www.sugatsune.com.
With a heritage dating back to 1930 and established in 1982, Sugatsune America, Inc., is AS9120 B and ISO 9001:2015 certified and has a rich tradition of manufacturing and distributing Japanese quality hardware, designed around universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For more information, visit www.sugatsune.com. Connect with Sugatsune America via Facebook, Instagram, and Twitter.
North American Headquarters:
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)