Product Description
- Robust design to hold monitors securely in position.
- Freely tilt and swivel monitors. Will hold in desired position.
- Auxiliary lock protects monitor from unintended movement. Great for touch screens.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
- ⚠️ WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
Product Specifications
Material
Aluminum
Finish
Light Grey
Weight of Item (g)
1130
Length or Depth of Item when closed (mm)
86.5
Length or Depth of Item when closed (in)
3.41
Height of Item (mm)
321.5
Height of Item (in)
12.66
Width of Item (mm)
110
Width of Item (in)
4.33
Mounting Style
Clamp Mount
Torque Tilt (N-m)
2
Monitor Weight Maximum (lbs)
N
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
M6 Bolt,M6 Nut,Spring Washer,Washer
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files