38845-25/BLK

Aluminum Folding Bracket Black - 38845-25/BLK

MSRP:
$110.00 USD
(No reviews yet) Write a Review
38845-25/BLK

Aluminum Folding Bracket Black - 38845-25/BLK

MSRP:
$110.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Automatically locks when flap is in opened position
  • Press lever to release the lock
  • For panel thickness 15~35 mm (19/32"~1-3/8")
  • Required Quantity:- Width up to 600 mm (23-5/8")·1 pc, - Width 600~1300 mm (23-5/8"~51-3/16")÷2 pcs
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
266
Length or Depth of Item when closed (mm)
446
Length or Depth of Item when closed (in)
17.5625
Length or Depth of Item when open (mm)
430.8
Length or Depth of Item when open (in)
17
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
60
Load Capacity (lbs)
132
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
452
Max. Shelf Depth (in)
17.8125
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 223
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Aluminum Folding Bracket  - 38845-25

$110.00
Aluminum Folding Bracket Black  - 38860-25/BLK

$126.00
Aluminum Folding Bracket Black  - 38820-25/BLK

$92.00
Aluminum Folding Bracket Black  - 38830-25/BLK

$98.00
Aluminum Folding Bracket  - 38830-25

$98.00