38820-25/BLK

Aluminum Folding Bracket Black - 38820-25/BLK

MSRP:
$92.00 USD
(No reviews yet) Write a Review
38820-25/BLK

Aluminum Folding Bracket Black - 38820-25/BLK

MSRP:
$92.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Automatically locks when flap is in opened position
  • Press lever to release the lock
  • For panel thickness 15~35 mm (19/32"~1-3/8")
  • Required Quantity:- Width up to 600 mm (23-5/8")·1 pc, - Width 600~1300 mm (23-5/8"~51-3/16")·2 pcs
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
149
Length or Depth of Item when open (mm)
204
Length or Depth of Item when open (in)
8.0625
Height of Item (mm)
61
Height of Item (in)
2.4375
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
35
Load Capacity (lbs)
77
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
211
Max. Shelf Depth (in)
8.3125
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 223
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Aluminum Folding Bracket  - 38820-25

$92.00
Aluminum Folding Bracket Black  - 38845-25/BLK

$110.00
Aluminum Folding Bracket Black  - 38830-25/BLK

$98.00
Aluminum Folding Bracket Black  - 38860-25/BLK

$126.00
Aluminum Folding Bracket  - 38845-25

$110.00