DSI-3250-45-AB

AB BRASS SLIDING DOOR HANDLE - DSI-3250-45-AB

Product Description
  • Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
Brass
Finish
Antique Brass
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
49
Width of Item (in)
1.9375
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Bar Shape
'C'
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

AB BRASS SLIDING DOOR HANDLE - DSI-3250-35-AB

$315.60
STAINLESS STEEL SLIDING DOOR HANDLE - DSI-3250-45

$140.00
Black STAINLESS STEEL Sliding Door Handle - DSI-3250-45-BL

$170.00
SS SLIDING DOOR HANDLE - DSI-4251-45

$181.20
STAINLESS STEEL SLIDING DOOR HANDLE - DSI-3250-35

$130.00