7110-24-DN-MK

7110 Locks - 7110-24-DN-MK

Product Specifications
Material
Stainless Steel (304)
Finish
Plain
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Million Lock
Y
Key Changes
500000
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2

Related Products

7110 Locks  - 7110-24-DN-KD

$118.70
Image coming soon

$118.70
MILLION LOCK
 - 6830-30MK/DN

$55.50