MLGX32-200S

7-7/8" MLGX32 Rail - MLGX32-200S

MSRP:
$40.00 USD
(No reviews yet) Write a Review
MLGX32-200S

7-7/8" MLGX32 Rail - MLGX32-200S

MSRP:
$40.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
109
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.94
Height of Item (mm)
12.7
Height of Item (in)
0.5
Width of Item (mm)
32
Width of Item (in)
1.26
Rail Length (mm)
200
Rail Length (in)
7.87
Rail Width (mm)
32
Rail Width (in)
1.26
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4 (head diameter: 7.6 mm or less, head height: 2.2 mm or less),OR ~ Pan head screw M4
Is NSF Compliant
N
Downloadable Files

Related Products

39-3/8" MLGX32 Rail - MLGX32-1000S

$100.00
11-13/16" MLGX32 Rail - MLGX32-300S

$45.00