AN-LH005-GP

304 Stainless Steel Multi-Purpose Grommet - AN-LH005-GP

MSRP:
$94.90 USD
Sold as Each
(No reviews yet) Write a Review
AN-LH005-GP

304 Stainless Steel Multi-Purpose Grommet - AN-LH005-GP

MSRP:
$94.90 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Corrosion resistant
  • Wide range of sizes and finishes.
  •  WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Gold
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
82
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
82
Width of Item (in)
3.25
Diameter (mm)
58
Diameter (in)
2.3125
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

304 Stainless Steel Multi-Purpose Grommet - AN-LH005-HL

$33.30
304 Stainless Steel Multi-Purpose Grommet - AN-LH008-GP

$105.60
304 Stainless Steel Multi-Purpose Grommet 3-15/64" Diameter (Mirror) - AN-LH005-MR

$45.00
304 Stainless Steel Multi-Purpose Grommet Stain- AN-LH011-HL

$92.10
304 Stainless Steel Multi-Purpose Grommet Mirror - AN-LH015-MR

$138.60