LF-12-160

304 Stainless Steel Handle - LF-12-160

MSRP:
$46.70 USD
(No reviews yet) Write a Review
LF-12-160

304 Stainless Steel Handle - LF-12-160

MSRP:
$46.70 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    304 Stainless Steel
    Finish
    Satin
    Weight of Item (g)
    236
    Length or Depth of Item when closed (mm)
    50
    Length or Depth of Item when closed (in)
    2
    Height of Item (mm)
    172
    Height of Item (in)
    6.8125
    Width of Item (mm)
    50
    Width of Item (in)
    2
    CC Length (mm)
    160
    CC Length (in)
    6.3125
    Bar Diameter (mm)
    12
    Bar Diameter (in)
    0.5
    Bar Shape
    Round
    All-Stainless Steel
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    M5 X 30
    Fasteners Type
    Machine screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    Y
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    304 Stainless Steel Handle  - LF-12-128

    $44.50
    304 Stainless Steel Handle  - LF-12-96

    $42.30
    304 Stainless Steel Surface Mount Handle  - FT-R-160

    $87.80
    Stainless Steel Handle  - DSI-120-160

    $53.60
    Stainless Steel Handle  - DSI-110-160

    $51.60