Product Description
- Made with Sugatsune's premium ZweiL finish of alternating mirror and satin bevels.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
640
Length or Depth of Item when open (mm)
56
Length or Depth of Item when open (in)
2.205
Height of Item (mm)
60
Height of Item (in)
2.362
Width of Item (mm)
48
Width of Item (in)
1.89
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6.2 X 56
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files