Product Description
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
415
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
35.5
Height of Item (in)
1.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
24
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files