Product Description
- Made from carefully selected wood and finished by hand
- Base is made from metal for a high loading capacity
- The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Maple, Zinc Alloy
Finish
Clear Coat, Dull Nickel
Weight of Item (g)
166
Length or Depth of Item when closed (mm)
83
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 35, M4 X 6
Fasteners Type
Cross-Recessed Binding Head Tapping Screw, Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files