Product Specifications
Material
POLYPROPYLENE
Finish
WHITE
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
3.2
Height of Item (in)
0.13
Width of Item (mm)
16.5
Width of Item (in)
0.13
Sealed
Yes
Are Fasteners Included
No
Are Fasteners Required
Yes
Fasteners Type
3 mm countersunk screw
Is NSF Compliant
No
Downloadable Files