Product Description
- Use to mark hole center in panel for correct clip alignment. Has stainless steel tip for marking panel or frame.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic, Stainless Steel
Finish
Red
Weight of Item (g)
0.4
Length or Depth of Item when closed (mm)
10.4
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
28
Width of Item (in)
1.125
Installation Type
Center point for VL Profile Range
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files