Product Description
- Stainless Steel ultra thin magnetic catch with extra strong magnetic force
- Heat Resistant: Suitable for high temperature environments up to 250˚C (482° F)
- Includes strike plate
Product Specifications
Material
STAINLESS STEEL
Finish
PLAIN
Weight of Item (g)
11.4
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.157
Length or Depth of Item when open (mm)
2.8
Length or Depth of Item when open (in)
0.11
Height of Item (mm)
15
Height of Item (in)
0.591
Width of Item (mm)
35
Width of Item (in)
1.378
Magnetic Force (kg)
2.8
Magnetic Force (lbs)
6.2
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 14
Fasteners Type
Screw
Is NSF Compliant
N
Is REACH Compliant
REACH250 1/28/26
Is RoHS Compliant
RoHS 2
Downloadable Files