Product Description
- Stainless Steel ultra thin magnetic catch with extra strong magnetic force
- Heat Resistant: Suitable for high temperature environments up to 250?C (482° F)
- Includes strike plate
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
10.4
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Length or Depth of Item when open (mm)
2.8
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
1.5
Magnetic Force (lbs)
3.3
Sealed
N
Snap-in
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 14 MM
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files