Product Description
- Unique ultra thin magnetic catch designed with extra strong magnetic force.
- 1. Max temperature: 80 degrees C (176 degrees F)
- 2. To avoid breakage, counterplate should not hit magnet.
- 3. Screw heads should not portrude above the base plate.
- 4. Screws not included, use M3 flat or equivelant.
- 5. Counterplate MC-159-Plate sold separately.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel (Spcc)
Finish
Nickel, Plain
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
2.4
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
10.2
Height of Item (in)
0.4375
Width of Item (mm)
42
Width of Item (in)
1.6875
Magnetic Force (kg)
1.14
Magnetic Force (lbs)
2.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm flat head
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files