Product Description
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
460
Length or Depth of Item when closed (mm)
115
Length or Depth of Item when closed (in)
4.528
Height of Item (mm)
15
Height of Item (in)
0.591
Width of Item (mm)
100
Width of Item (in)
3.937
Load Capacity (kg)
40
Load Capacity (lbs)
80
CC Length (mm)
70 x 35
CC Length (in)
2.75 x 1.375
Mounting Type
Surface or Back Mounted
Shape
Rectangle
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 6 mm, 4.8 x 25 mm, 4.8 x 20 mm
Fasteners Type
Machine screw,Self tapping screw (two sizes)
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files