Product Description
- Torque strength is adjustable
- Hinge with friction torque holds lid/door in desired position
- High torque in a small profile
- 35.6 lbs • in ±20% minimum torque
Product Specifications
Material
STAINLESS STEEL
Finish
MIRROR
Weight of Item (g)
163
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.15
Height of Item (mm)
23.5
Height of Item (in)
0.925
Width of Item (mm)
61.4
Width of Item (in)
2.417
Max. Torque (kgf-cm/ea)
82
Max. Torque (lbs-in/ea)
71.2
Min. Torque (kgf-cm/ea)
41
Min. Torque (lbs-in/ea)
35.6
Holes
8
Adjustable
Y
Max. Opening Angle (?)
265
Max. Opening Angle (degree)
265
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files