Product Description
- Dual Axis: Free stop between 0°~200° (Tilting) and 360° (swiveling)
- Provides torque stability in both directions
- Suitable for monitor screens
Product Specifications
Material
430 Stainless Steel
Finish
Polished
Weight of Item (g)
91
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
51.5
Height of Item (in)
2.028
Width of Item (mm)
60
Width of Item (in)
2.362
Max. Swivelling Torque (kgf-cm/ea)
15.3
Max. Swivelling Torque (lbs-in/ea)
13.311
Min. Swivelling Torque (kgf-cm/ea)
15.3
Min. Swivelling Torque (lbs-in/ea)
13.311
Max. Tilting Torque (kgf-cm/ea)
30.6
Max. Tilting Torque (lbs-in/ea)
26.622
Min. Tilting Torque (kgf-cm/ea)
30.6
Min. Tilting Torque (lbs-in/ea)
26.622
Holes
8
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files