Product Description
- Removable plastic basket for easy cleaning
- Supplied with screws, brackets, plastic expansion anchors and allen key
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
748
Length or Depth of Item when closed (mm)
110
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
350
Height of Item (in)
13.8125
Width of Item (mm)
80
Width of Item (in)
3.1875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files