TLP-LBM/WHT

TLP Latch Body (Push Knob Sold Separately) - TLP-LBM/WHT

MSRP:
$15.40 USD
(No reviews yet) Write a Review
TLP-LBM/WHT

TLP Latch Body (Push Knob Sold Separately) - TLP-LBM/WHT

MSRP:
$15.40 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to chemicals including Titanium dioxide, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Polyamide
    Finish
    White
    Weight of Item (g)
    47
    Length or Depth of Item when closed (mm)
    43
    Length or Depth of Item when closed (in)
    1.75
    Height of Item (mm)
    56
    Height of Item (in)
    2.25
    Width of Item (mm)
    50
    Width of Item (in)
    2
    Max. Door Thickness (mm)
    30
    Max. Door Thickness (in)
    1.1875
    Min. Door Thickness (mm)
    19
    Min. Door Thickness (in)
    0.75
    Holding Force (kg)
    20
    Holding Force (lbs)
    44
    All-Stainless Steel
    N
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3 X 16, 3 X 20
    Fasteners Type
    Screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Latch For TLP Bar Latch  - TLP-LB/WHT

    $16.50
    Push Button & Base For TLP (Latch Body Not Included)  - TLP-BB/SN

    $25.00
    Push Button & Base For TLP (Latch Body Not Included)  - TLP-BB/CR

    $21.30
    Push Button & Base For TLP (Latch Body Not Included)   - TLP-BB/PB

    $26.70