Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
0
Width of Item (in)
0
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm, M3 x 8 mm
Fasteners Type
Self tapping screw,Countersunk Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files