Product Description
- Tension force is not adjustable
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
21.2
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
13.5
Height of Item (in)
0.5625
Width of Item (mm)
70
Width of Item (in)
2.8125
Pull Out Force (kg)
3.5
Pull Out Force (lbs)
7.7
Push In Force (kg)
4.6
Push In Force (lbs)
10.1
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
168
Is RoHS Compliant
RoHS 3
Is Accessory
N