KA-A3-0221-LGR

Tablet Arm, Single Arm - KA-A3-0221-LGR

MSRP:
$130.00 USD
Sold as Each
(No reviews yet) Write a Review
KA-A3-0221-LGR

Tablet Arm, Single Arm - KA-A3-0221-LGR

MSRP:
$130.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Robust design to hold monitors securely in position.
  • Freely tilt and swivel monitors. Will hold in desired position.
  • Auxiliary lock protects monitor from unintended movement. Great for touch screens.
  • Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
  • Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
  • ⚠️ WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
Product Specifications
Material
Alumimum
Finish
Light Grey
Weight of Item (g)
1690
Length or Depth of Item when closed (mm)
124.4
Length or Depth of Item when closed (in)
4.9
Height of Item (mm)
195.4
Height of Item (in)
7.69
Width of Item (mm)
340
Width of Item (in)
13.39
Lift Assist
N
Articulation Maximum High
254.4
Articulation Maximum Low
124.4
Mounting Style
Vertical Mount
Torque Tilt (N-m)
2.3
Torque Rotation (N-m)
1.5
Torque Swivel (N-m)
1.6
Monitor Weight Maximum (kg)
2
Monitor Weight Maximum (lbs)
4.4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Machine Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Tablet Arm, Single Arm - KA-A3-0221-BL

$130.00
Tablet Arm, Double Arm - KA-A3-0231-LGR

$180.00
Tablet Arm, Double Arm - KA-A3-0231-BL

$180.00
Bench Clamp for Single Arm - KA-A1-2C1-LGR

$75.00