Product Description
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
31
Length or Depth of Item when open (mm)
81
Length or Depth of Item when open (in)
3.189
Height of Item (mm)
6
Height of Item (in)
0.236
Width of Item (mm)
30
Width of Item (in)
1.181
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files