5302-750

SUS Three Member (30") Slide - 5302-750

MSRP:
$468.60 USD
(No reviews yet) Write a Review
5302-750

SUS Three Member (30") Slide - 5302-750

MSRP:
$468.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Full extension
  • Positive stop
  • Non handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
2193
Length or Depth of Item when closed (mm)
750
Length or Depth of Item when closed (in)
29.528
Length or Depth of Item when open (mm)
1527
Length or Depth of Item when open (in)
60.118
Height of Item (mm)
53
Height of Item (in)
2.087
Width of Item (mm)
19
Width of Item (in)
0.748
Load Capacity (kg/pr)
68
Load Capacity (lbs/pr)
149
Slide Length (mm)
750
Slide Length (in)
29.5275590551181
Travel Length (mm)
777
Travel Length (in)
30.5905511811024
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

SUS Three Member (16") Slide  - 5302-400

$246.40
SUS Three Member (14") Slide  - 5302-350

$217.80
SUS Three Member (28") Slide  - 5302-700

$425.70
SUS Three Member (20") Slide  - 5302-500

$308.00
SUS Three Member (26") Slide  - 5302-650

$396.00