5302-600

SUS Three Member (24") Slide - 5302-600

MSRP:
$365.20 USD
(No reviews yet) Write a Review
5302-600

SUS Three Member (24") Slide - 5302-600

MSRP:
$365.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Full extension
  • Positive stop
  • Non handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
1755
Length or Depth of Item when closed (mm)
600
Length or Depth of Item when closed (in)
23.625
Length or Depth of Item when open (mm)
1230
Length or Depth of Item when open (in)
48.4375
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
81
Load Capacity (lbs/pr)
177
Slide Length (mm)
600
Slide Length (in)
23.6220472440945
Travel Length (mm)
630
Travel Length (in)
24.8031496062992
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

SUS Three Member (16") Slide  - 5302-400

$246.40
SUS Three Member (14") Slide  - 5302-350

$217.80
SUS Three Member (20") Slide  - 5302-500

$308.00
SUS Three Member (28") Slide  - 5302-700

$425.70
SUS Three Member (26") Slide  - 5302-650

$396.00