3097-S

SUS HANDLE - 3097-S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
90
Length or Depth of Item when open (mm)
151
Length or Depth of Item when open (in)
6
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
8
Width of Item (in)
0.375
CC Length (mm)
128
CC Length (in)
5.0625
Bar Diameter (mm)
8 X 11
Bar Diameter (in)
 
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products