3LC-145

SUS 316 Handle - 3LC-145

MSRP:
$75.30 USD
(No reviews yet) Write a Review
3LC-145

SUS 316 Handle - 3LC-145

MSRP:
$75.30 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 316 grade stainless steel handles for corrosion resistance
  • Contemporary design for transitional, modern or minimalist style cabinetry
  • Includes stainless steel wood screws.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
155
Length or Depth of Item when open (mm)
145
Length or Depth of Item when open (in)
5.75
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
125
CC Length (in)
4.9375
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products