3LC-130

SUS 316 Handle - 3LC-130

MSRP:
$71.10 USD
(No reviews yet) Write a Review
3LC-130

SUS 316 Handle - 3LC-130

MSRP:
$71.10 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 316 grade stainless steel handles for corrosion resistance
  • Contemporary design for transitional, modern or minimalist style cabinetry
  • Includes stainless steel wood screws.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
120
Length or Depth of Item when open (mm)
130
Length or Depth of Item when open (in)
5.125
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
22
Width of Item (in)
0.875
CC Length (mm)
115
CC Length (in)
4.5
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products