2LC-120

SUS 316 Handle - 2LC-120

MSRP:
$51.00 USD
(No reviews yet) Write a Review
2LC-120

SUS 316 Handle - 2LC-120

MSRP:
$51.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 316 grade stainless steel handles for corrosion resistance
  • Contemporary design for transitional, modern or minimalist style cabinetry
  • Includes stainless steel wood screws.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
106
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
96
CC Length (in)
3.75
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products