SDR-P70-RT

Surface Mount Two-Way Soft Close Pocket Door System - SDR-P70-RT

MSRP:
$479.05 USD
(No reviews yet) Write a Review
SDR-P70-RT

Surface Mount Two-Way Soft Close Pocket Door System - SDR-P70-RT

MSRP:
$479.05 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description

Our Retail Kitted Surface Mount Two-Way Soft Close Sliding Door System

How do you add beauty to a door system when you have limited space for door swings? Sliding doors are an elegant solution to a design issue people might encounter during a project. These doors often enhance accessibility for users while also increasing flexibility for interior design.

Our SDR-P70-RT retail-kitted surface-mount soft-close sliding door system is an excellent choice for contractors nd DIY’rs seeking to add a modern touch to a room while maintaining durability and dependability. The SDR-P70-RT features the incredible two-way soft-close system and can hold a door weighing up to 154 lbs.

If you’re looking for a sliding door system that is safe and easy to order, look no further than the SDR-P70-RT retail-kitted surface-mount soft-close sliding door system.

See Catalog Listing

See Installation Instructions

The SDR-P70-RT is a durable system that will last for years, as it has passed the 100,000-cycle test.

Outstanding Features Make This The Ultimate Pocket Door System

The SDR-P70-RT aluminum pocket door system features a built-in soft-close and soft-open damper for a luxurious opening and closing experience. This is an excellent system for residential and commercial projects.

Here are more SDR-P70-RT details:

Model

SDR-P70-RT Surface Mount Sliding Door

Roller

Top Surface, Ball Bearings

Track Mounting

Ceiling

Door Weight

Min. 77 lbs (35 kg)

Max. 154 lbs (70 kg)

Door Thickness

Min. 1-1/16" (27 mm)

Door Width

Min. 23-5/8" (600 mm)

Max. 39-3/8" (1000 mm)

Choose Sugatsune for Your Hardware Needs

Besides our retail-kitted surface-mount soft-close sliding door system and our many other sliding door hardware and accessories, at Sugatsune America we stock over 6,000 hardware components in the U.S. for use in residential, commercial, institutional, and industrial applications, with more products added every year in response to the needs of the thousands of project managers, architects, contractors, designers, and other developers who look to the Sugatsune brand to add value to their project. When you need durability, excellent performance, and a clean, premium look, we have you covered.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable, even under harsh, heavy use. We are also proud to be AS9120 B and ISO 9001:2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the SDR-P70-RT, help finding the right sliding door system for your project, or any other needs, our product catalogs provide additional information you will find helpful. Or simply contact our friendly support team at any time.

Product Specifications
Material
POLYAMIDE, STEEL, ALUMINUM
Finish
ZINC PLATING, ANODIZED GREY
Weight of Item (g)
1700
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
27
Min. Door Thickness (in)
1.0625
Max. Door Weight (kg)
69.8
Max. Door Weight (lbs)
154
Min. Door Weight (kg)
35
Min. Door Weight (lbs)
77
Soft Closing
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4x20 Countersunk Flat Head Screw,5x25 Pan Head Screw
Downloadable Files

Related Products

Surface Mount Pocket Door Two-Way Soft Close  - FD80DHCMP-PD

$427.50
Pocket Door System (Inset / Soft-Close), Use 4 Slides  - ALT-ST20-D360LL-19

$466.00
Pocket Door System (Inset / Soft-Close), Use 4 Slides  - ALT-ST20-D360LL-16

$454.00
Pocket Door System (Inset / Soft-Close), Use 2 Slides  - ALT-ST15-D360S-16

$226.68
Pocket Door System (Inset / Soft-Close), Use 3 Slides  - ALT-ST20-D360M-22

$350.01