Product Description
- Contemporary design that can be accessed from door front, back, or edge
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
811
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
35
Width of Item (in)
1.4375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files