Product Description
- Thin profile for various applications
- Types with slide length 80 mm have no holes marked with(*)
Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.937
Height of Item (mm)
15.5
Height of Item (in)
0.61
Width of Item (mm)
5.2
Width of Item (in)
0.205
Load Capacity (kg/pr)
21
Load Capacity (lbs/pr)
46.2
Carriage Length (mm)
38
Carriage Length (in)
1.5
Rail Length (mm)
100
Rail Length (in)
3.9375
Rail Width (mm)
5.2
Rail Width (in)
0.1875
Mounting Type
Side Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files