Product Description
- Surface-mount handle.
- Sold as a set, Each set includes 2 metal handles.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files