Product Description
Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
24
Width of Item (in)
1
Diameter (mm)
24
Diameter (in)
.9375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files