27492-S

Stainless Steel Handle - 27492-S

MSRP:
$62.50 USD
(No reviews yet) Write a Review
27492-S

Stainless Steel Handle - 27492-S

MSRP:
$62.50 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
309
Length or Depth of Item when open (mm)
524
Length or Depth of Item when open (in)
20.63
Height of Item (mm)
44
Height of Item (in)
1.732
Width of Item (mm)
18
Width of Item (in)
0.709
CC Length (mm)
492
CC Length (in)
19.375
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
No
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Stainless Steel Handle  - 281392-S

$132.00