Product Description
- Automatically locks when flap is in open position.
- Press lever to release the lock.
- Hinges not required.
- Damper unit with a soft-closing feature which makes it smoother and safer.
- Durability tested 50,000 open/close cycles passed (private test).
Product Specifications
Material
304 Stainless Steel
Finish
STAINLESS
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.417
Length or Depth of Item when open (mm)
318.5
Length or Depth of Item when open (in)
12.539
Height of Item (mm)
171
Height of Item (in)
6.732
Width of Item (mm)
36
Width of Item (in)
1.417
Load Capacity (kg)
100
Load Capacity (lbs)
220
Alternative Load Capacity (kg)
200
Alternative Load Capacity (lbs)
440
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5X16 mm (3pcs) , 5X35 mm (3pcs)
Fasteners Type
TRUSS TAPPING SCREWS
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Product Videos
Downloadable Files