Product Description
- Automatically locks when flap is in opened position
- Press lever to release the lock
- Hinges not required
- Damper unit with a soft-closing feature which makes it smoother and safer
- Durability tested 50,000 cycles (private)
- Refer to the DAMPER WEIGHT CHART for damper weight capacity
- Operating temperature: -30~120°C (-22~248°F)
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
515
Length or Depth of Item when closed (mm)
28.5
Length or Depth of Item when closed (in)
1.122
Length or Depth of Item when open (mm)
307
Length or Depth of Item when open (in)
12.087
Height of Item (mm)
165
Height of Item (in)
6.496
Width of Item (mm)
29
Width of Item (in)
1.142
Load Capacity (kg)
75
Load Capacity (lbs)
165
Load Capacity (kg/pr)
150
Load Capacity (lbs/pr)
330
Alternative Load Capacity (kg)
150
Alternative Load Capacity (lbs)
330
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5X16 mm (3pcs) , 5X35 mm (3pcs)
Is NSF Compliant
N
Is REACH Compliant
REACH 223
Is RoHS Compliant
RoHS 3
Product Videos
Downloadable Files