2650-S

Stainless Steel Bar Pull - 2650-S

MSRP:
$22.22 USD
(No reviews yet) Write a Review
2650-S

Stainless Steel Bar Pull - 2650-S

MSRP:
$22.22 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
136
Length or Depth of Item when open (mm)
256
Length or Depth of Item when open (in)
10.079
Height of Item (mm)
35
Height of Item (in)
1.378
Width of Item (mm)
14
Width of Item (in)
0.551
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
No
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products