Product Description
- Contemporary design that can be accessed from door front, back, or edge
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
746
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
200
Height of Item (in)
7.875
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files